IESNA:LM-63-2002
[TEST]P1641605
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5D-722-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 270W 70CRI 2200K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (80) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28811.5
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
6366.4 5962.8 5555.1 5225.1 4966.6 4790.0 4705.9 4687.0 4745.9 4907.7 5153.6 5492.0 5893.5 6301.2 6660.6 
7036.8 7535.0 8020.5 8638.4 9256.4 9672.5 9657.8 8899.0 7375.2 5567.7 4178.4 3301.9 2690.3 2167.0 1496.5 1008.9 
609.5 353.1 155.5 27.3 0.0 0.0 
6366.4 5983.8 5567.7 5237.7 4962.4 4794.2 4697.5 4680.7 4737.5 4893.0 5141.0 5473.1 5880.9 6288.6 6675.3 
7093.6 7560.2 8081.4 8697.3 9317.3 9744.0 9704.0 8968.4 7434.1 5496.2 4106.9 3262.0 2665.1 2129.1 1498.6 1017.3 
613.7 367.8 166.0 33.6 0.0 0.0 
6366.4 5971.2 5567.7 5229.3 4983.4 4806.8 4708.0 4678.6 4714.3 4857.3 5103.2 5435.3 5859.8 6305.4 6797.2 
7253.3 7764.1 8407.2 9063.0 9645.2 10057.1 10002.5 9269.0 7736.7 5639.1 4138.5 3352.4 2757.6 2274.2 1572.2 1038.3 
662.1 412.0 224.9 48.3 0.0 0.0 
6366.4 6051.1 5643.3 5330.2 5075.9 4903.5 4796.3 4741.7 4741.7 4823.6 5027.5 5326.0 5727.4 6242.4 6807.7 
7389.9 8020.5 8701.5 9441.3 10191.7 10712.9 10759.1 10214.8 8903.2 6660.6 4426.4 3549.9 3123.3 2755.5 2232.1 
1473.4 891.2 596.9 346.8 109.3 0.0 0.0 
6366.4 6055.3 5693.8 5395.3 5159.9 4993.9 4882.5 4806.8 4769.0 4787.9 4897.2 5113.7 5443.7 5893.5 6465.2 
7104.1 7841.8 8642.6 9548.5 10567.9 11595.7 12335.5 12415.4 11707.1 10013.0 6788.8 3957.7 3209.5 2984.6 2881.6 
2654.6 1830.7 1235.9 720.9 264.8 0.0 0.0 
6366.4 6156.2 5828.3 5544.6 5338.6 5170.4 5038.0 4951.9 4890.9 4861.5 4884.6 4970.8 5153.6 5456.3 5866.1 
6408.4 7152.4 7991.1 8939.0 10124.4 11604.1 13304.4 14916.5 15742.5 15763.5 14489.8 11034.5 5929.2 3587.8 3098.1 
3005.6 2805.9 2108.1 1792.8 945.8 6.3 0.0 
6366.4 6212.9 5958.6 5710.6 5523.5 5361.7 5235.6 5141.0 5073.8 5031.7 5023.3 5054.8 5126.3 5281.8 5527.7 
5893.5 6412.6 7066.3 7902.8 8991.5 10282.0 12009.7 14548.7 17772.9 20618.7 22241.3 22253.9 19954.5 14294.4 8085.6 
4308.7 2919.4 2259.4 1763.4 1368.3 206.0 0.0 
6366.4 6261.3 6097.3 5922.9 5765.3 5624.4 5506.7 5416.4 5351.2 5302.9 5281.8 5279.7 5296.5 5342.8 5450.0 
5651.8 5981.7 6475.7 7177.7 8104.6 9319.4 10866.3 12690.7 15015.3 18168.0 22480.9 27144.8 29322.3 28212.5 
23491.9 17785.5 12892.5 7904.9 3123.3 1378.8 369.9 0.0 
6366.4 6265.5 6107.8 5943.9 5796.8 5658.1 5540.4 5452.1 5391.1 5342.8 5321.8 5317.6 5326.0 5363.8 5454.2 
5647.6 5952.3 6423.1 7125.1 8018.4 9210.1 10778.1 12533.1 14798.8 17806.5 21884.0 26768.6 29469.4 28450.0 
24006.8 18149.1 13178.3 8228.6 3077.0 1296.8 367.8 0.0 
6366.4 6328.5 6259.2 6187.7 6105.7 6011.2 5927.1 5872.4 5836.7 5813.6 5796.8 5777.9 5767.4 5765.3 5807.3 
5914.5 6133.1 6519.8 7102.0 7928.0 9067.2 10467.0 11976.1 13619.7 15376.8 17360.9 19660.3 22178.3 23678.9 22319.1 
18447.5 12161.0 5405.8 1507.0 571.7 161.8 0.0 
6366.4 6370.6 6374.8 6389.5 6406.3 6397.9 6400.0 6412.6 6437.8 6463.1 6473.6 6463.1 6442.0 6423.1 6431.5 
6484.1 6624.9 6914.9 7446.7 8249.6 9380.4 10740.2 12276.6 13966.5 15666.9 17304.2 18983.5 20540.9 20101.7 17672.0 
14607.5 9054.6 2877.4 998.4 414.1 142.9 0.0 
6366.4 6397.9 6421.0 6452.5 6482.0 6479.9 6475.7 6471.5 6471.5 6452.5 6408.4 6339.0 6265.5 6179.3 6105.7 
6078.4 6122.6 6294.9 6610.2 7173.5 8148.7 9378.3 10864.2 12547.8 14260.8 16036.8 17663.6 19044.5 18077.6 15458.8 
12522.6 7408.9 2364.5 901.7 399.3 140.8 0.0 
6366.4 6341.1 6368.5 6397.9 6412.6 6389.5 6351.7 6303.3 6248.7 6181.4 6070.0 5941.8 5798.9 5653.9 5525.6 
5424.8 5382.7 5414.3 5536.2 5855.6 6431.5 7429.9 8760.3 10309.4 11946.7 13750.0 15467.2 16415.1 14969.1 12673.9 
10050.8 5807.3 2017.7 779.8 374.1 140.8 0.0 
6366.4 6391.6 6393.7 6368.5 6311.7 6189.8 6034.3 5859.8 5672.8 5464.7 5223.0 4951.9 4666.0 4359.1 4043.9 
3718.1 3392.3 3060.2 2715.5 2375.0 2068.2 1872.7 1872.7 2196.4 2997.2 4052.3 4975.0 4327.6 2454.9 1641.5 1254.8 
924.8 586.4 311.1 172.3 73.6 0.0 
6366.4 6397.9 6345.4 6248.7 6078.4 5845.1 5574.0 5265.0 4909.8 4523.1 4094.3 3592.0 3032.9 2450.7 1834.9 1383.0 
1139.2 1029.9 975.2 941.6 918.5 901.7 889.1 878.6 863.8 872.2 937.4 1069.8 1151.8 1017.3 834.4 660.0 454.0 231.2 124.0 35.7 
0.0 
6366.4 6387.4 6269.7 6072.1 5796.8 5456.3 5059.0 4575.6 4018.7 3398.6 2660.9 1958.9 1418.7 1156.0 1036.2 977.3 935.3 
905.9 880.7 855.4 836.5 813.4 784.0 760.9 739.8 725.1 727.2 771.4 832.3 758.8 590.6 416.2 275.3 182.9 98.8 21.0 0.0 
6366.4 6379.0 6191.9 5901.9 5525.6 5063.2 4514.7 3833.7 3018.2 2219.5 1616.3 1298.9 1130.8 1036.2 983.6 945.8 905.9 
872.2 838.6 811.3 790.3 767.2 739.8 708.3 668.4 630.5 596.9 557.0 514.9 460.3 374.1 292.2 224.9 153.4 75.7 10.5 0.0 
6366.4 6315.9 6057.4 5685.4 5210.4 4642.9 3943.0 3079.1 2259.4 1666.7 1359.9 1195.9 1090.8 1023.6 971.0 924.8 882.8 
838.6 798.7 769.3 748.2 725.1 691.5 655.8 615.8 573.8 525.5 477.1 422.5 372.0 319.5 264.8 203.9 136.6 67.3 6.3 0.0 
6366.4 6261.3 5964.9 5504.6 4954.0 4256.2 3438.6 2532.7 1862.2 1532.2 1334.6 1193.8 1090.8 1017.3 956.3 903.8 855.4 
813.4 779.8 750.3 723.0 691.5 657.9 622.1 584.3 538.1 493.9 445.6 401.4 355.2 306.9 254.3 195.5 128.2 63.1 2.1 0.0 
6366.4 6255.0 5922.9 5431.1 4779.5 4025.0 3096.0 2246.8 1790.7 1570.0 1404.0 1248.5 1118.2 1021.5 950.0 889.1 842.8 
809.2 779.8 748.2 716.7 678.9 638.9 601.1 557.0 514.9 475.0 428.8 384.6 342.6 294.3 241.7 182.9 119.8 52.5 0.0 0.0 
6366.4 6196.1 5847.2 5323.9 4651.3 3825.3 2900.5 2127.0 1797.0 1628.9 1477.6 1303.1 1151.8 1034.1 941.6 884.9 842.8 
813.4 784.0 752.4 714.6 672.6 630.5 588.5 542.3 500.2 456.1 416.2 376.2 332.1 283.7 233.3 172.3 109.3 44.1 0.0 0.0 
6366.4 6196.1 5847.2 5319.7 4651.3 3812.7 2883.7 2131.2 1803.3 1637.3 1498.6 1322.0 1147.6 1034.1 945.8 882.8 842.8 
815.5 784.0 752.4 714.6 672.6 630.5 588.5 540.2 498.1 454.0 414.1 374.1 330.0 281.6 231.2 170.2 107.2 42.0 0.0 0.0 
